2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SL-50-TRIO-RT

Expand Table
EN
1/5
Type
TYPE
Item number
IN
Manufacturer
MANUFACTURER
Product group
PG
Dimenions (DxL)
DIMENSIONS [mm]
Protection
PROTECTION
Protection class
CLASS
Connection
CONNECTION [W]
Nominal voltage
NV [V]
Current consumption [mA]
CC [mA]
Light colour
LC
Operating temperature max.
OT [°C]
Housing material
HM
Optics material
OM
Light exit angle
LEA [°]
1
2
3
4
SL-50-TRIO-RT
11339
Schrempp electronic GmbH
Signalleuchten / signal lights
52x37
IP 65
3
24
40/80/40/40
Red/Green/Yellow/Blue
50
Aluminium / aluminum
Polycarbonat / Polycarbonat
360
SL-50-TRIO-RT M12
11340
Schrempp electronic GmbH
Signalleuchten / signal lights
52x37
IP 65
3
24
40/80/40/40
Red/Green/Yellow/Blue
50
Aluminium / aluminum
Polycarbonat / Polycarbonat
360
SL-60-TRIO-RT
11341
Schrempp electronic GmbH
Signalleuchten / signal lights
62x39
IP 65
3
24
80/160/80/80
Red/Green/Yellow/Blue
50
Aluminium / aluminum
Polycarbonat / Polycarbonat
360
SL-60-TRIO-RT M12
11342
Schrempp electronic GmbH
Signalleuchten / signal lights
62x39
IP 65
3
24
80/160/80/80
Red/Green/Yellow/Blue
50
Aluminium / aluminum
Polycarbonat / Polycarbonat
360
Sıkıştırılmış görünümü göster (4 ürün)
Sipariş numarası11339
ShorttextSignal lights
Son değişiklik28.05.2021 07:49:57
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties